{balluff/connectivity/stecker_kabel_stecker_asmtab.prj},{NB=BALLUFF BCC M425-M415-3A-312-PX0534-003},{BC=BCC08H8},{W=0.035},{AAB9121=90},{AAC0281=-50},{AAT0801=5},{AAC0291=-25},{AAB9131=90},{BAA0391=MIN},{BAA0381=MIN},{AAP6351=MIN},{L=120.000},{VERS=242},{TRANS=MIN},{VER1=MIN},{AL=5},{CAB=0.30 m},{CONSTYLE1=M12x1},{CONSTYLE2=M12x1},{CONTYPE1=Buchse},{SYS=umspritzt/umspritzt},{WK=PUR},{TC=BCC M425-M415-3A-312-PX0534-003},{AB=BCC M425-M415-3A-312-PX0534-003},{PX=44885_02},{ICON=44885_02.bmp},{CONVERS1=gewinkelt},{CONCOD1=A},{CONVERS2=gerade},{CONCOD2=A},{CONTYPE2=Stecker},{SORT=Mobiles Equipment.},{IEC=IP67;IP68;IP69K},{ZUL=CE;cULus;EAC;WEEE},{TRAFFIC=85444290},{CERTIFICATION=},{AAO6631=},{AAB733=},{AAB734=},{AAS4891=Zink-Druckguss}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Dostępne producty: 1
BALLUFF BCC M425-M415-3A-312-PX0534-003